您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
Imperial - IP Flange - Square with Type E Dimensions 1-3/8 thru 2-3/16 inch Trident Seal Expansion - Imperial/E 4 Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Imperial E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/imperiale/ef4b_ip_hci_asmtab.prj},{NB=071324},{SS=2-7/16},{SS1=2.4375},{TYPE=E},{BORE=4.7241},{DESC1=EF4B-IP-207R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3.42},{A1=3.420000},{B=6.88},{B1=6.880000},{C=4.41},{C1=4.410000},{D=5.37},{D1=5.370000},{DD=7.601},{F=5/8},{F1=0.625},{G=1.04},{G1=1.040000},{H=1.5},{H1=1.500000},{J=5.81},{J1=5.810000},{K=6-3/4},{K1=6.750},{L=3.88},{L1=3.88000},{N=3.32},{N1=3.320000},{P=0.99},{P1=0.990000},{X=0.25},{X1=0.2500},{Y=0.025},{Z=2.95},{Z1=2.950000},{PN1=071299},{PN2=071324},{PPATH=ef4b_ip_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
1-3/8
071313
EF4B-IP-106RE
Contact Seal
2.63
4.63
3.15
3.5
4.95
1/2
0.66
1.06
3.88
2.72
2.34
0.53
0.16
0.020
1.8
1-7/16
071314
EF4B-IP-107RE
Contact Seal
2.63
4.63
3.15
3.5
4.95
1/2
0.66
1.06
3.88
2.72
2.34
0.53
0.16
0.020
1.8
1-1/2
071315
EF4B-IP-108RE
Contact Seal
2.81
5.38
3.64
4.13
5.834
1/2
0.67
1.19
4.18
3.00
2.50
0.83
0.19
0.020
2.08
1-5/8
071316
EF4B-IP-110RE
Contact Seal
2.81
5.38
3.64
4.13
5.834
1/2
0.67
1.19
4.18
3.00
2.50
0.83
0.19
0.020
2.08
1-11/16
071317
EF4B-IP-111RE
Contact Seal
2.81
5.38
3.64
4.13
5.834
1/2
0.67
1.19
4.18
3.00
2.50
0.83
0.19
0.020
2.08
1-3/4
071318
EF4B-IP-112RE
Contact Seal
2.86
5.63
3.64
4.38
6.188
1/2
0.65
1.18
4.36
3.28
2.60
0.79
0.22
0.020
2.3
1-7/8
071319
EF4B-IP-114RE
Contact Seal
2.86
5.63
3.64
4.38
6.188
1/2
0.65
1.18
4.36
3.28
2.60
0.79
0.22
0.020
2.3
1-15/16
071320
EF4B-IP-115RE
Contact Seal
2.86
5.63
3.64
4.38
6.188
1/2
0.65
1.18
4.36
3.28
2.60
0.79
0.22
0.020
2.3
2
071321
EF4B-IP-200RE
Contact Seal
2.86
5.63
3.64
4.38
6.188
1/2
0.65
1.18
4.36
3.28
2.60
0.79
0.22
0.020
2.3
2-3/16
071322
EF4B-IP-203RE
Contact Seal
3.03
6.25
3.96
4.88
6.894
5/8
0.68
1.38
4.88
3.5
2.88
0.94
0.25
0.020
2.6
2-1/4
071323
EF4B-IP-204RE
Contact Seal
3.42
6.88
4.41
5.37
7.601
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
2-7/16
071324
EF4B-IP-207RE
Contact Seal
3.42
6.88
4.41
5.37
7.601
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
2-1/2
071325
EF4B-IP-208RE
Contact Seal
3.42
6.88
4.41
5.37
7.601
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
2-11/16
071326
EF4B-IP-211RE
Contact Seal
3.5
7.75
4.59
6.00
8.485
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
2-3/4
071327
EF4B-IP-212RE
Contact Seal
3.5
7.75
4.59
6.00
8.485
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
2-15/16
071328
EF4B-IP-215RE
Contact Seal
3.5
7.75
4.59
6.00
8.485
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
3
071329
EF4B-IP-300RE
Contact Seal
3.5
7.75
4.59
6.00
8.485
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
3-3/16
071330
EF4B-IP-303RE
Contact Seal
4.17
9.25
5.4
7.00
9.899
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
3-1/4
071331
EF4B-IP-304RE
Contact Seal
4.17
9.25
5.4
7.00
9.899
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
3-7/16
071332
EF4B-IP-307RE
Contact Seal
4.17
9.25
5.4
7.00
9.899
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
3-1/2
071333
EF4B-IP-308RE
Contact Seal
4.17
9.25
5.4
7.00
9.899
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
3-15/16
071334
EF4B-IP-315RE
Contact Seal
4.70
10.25
6.73
7.75
10.960
7/8
1.22
2.12
8.27
5.56
4.58
2.02
0.31
0.025
4.50
4
071335
EF4B-IP-400RE
Contact Seal
4.70
10.25
6.73
7.75
10.960
7/8
1.22
2.12
8.27
5.56
4.58
2.02
0.31
0.025
4.50
4-7/16
071336
EF4B-IP-407RE
Contact Seal
5.23
10.88
7.12
8.75
12.374
7/8
1.42
2.43
9.13
6.44
5.01
1.89
0.38
0.036
5.00
4-1/2
071337
EF4B-IP-408RE
Contact Seal
5.23
10.88
7.12
8.75
12.374
7/8
1.42
2.43
9.13
6.44
5.01
1.89
0.38
0.036
5.00
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處