您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
S-2000 Pillow Block with Type E Dimensions 4-Bolt Labyrinth Seal Non-Expansion - S-2000 - E Type - Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
S-2000 E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/s2000_e/ep4b_s2_ls_asmtab.prj},{NB=071452},{SS=3},{SS1=3.000000},{TYPE=N},{PN1=071452},{PN2=071460},{DESC1=EP4B-S2-300L},{EF=Non-Expansion Type},{EF1=1},{A=3.59},{A1=3.5900000},{B=12},{B1=12.0000000},{C=4},{C1=4.0000000},{DMIN=9.18},{DMIN1=9.1800000},{DMAX=9.82},{DMAX1=9.8200000},{E=2.13},{E1=2.130000},{F=5/8},{F1=0.6250000},{G=1},{G1=1.0000000},{H=1.88},{H1=1.8800000},{J=6.33},{JJ=6.3300000},{L=4.61},{L1=4.6100000},{M=3.125},{M1=3.125000},{R=1.34},{R1=1.340000},{S=2.25},{S1=2.250000},{X=0.25},{X1=0.250000},{Y=0.025},{Z=3.47},{Z1=3.468750},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{BORE=5.1181},{ST1=1},{PPATH=ep4b_s2_ls_templ.prj},{TORQUE=620}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
CS
Collar Setscrews
ⁿ/ₐ
TORQUE
S/S Torque
[lbs]
2-7/16
071449
EP4B-S2-207L
3.2
10.5
3.49
8.31
8.69
1.87
5/8
0.87
1.63
5.72
3.86
2.75
1.2
2
0.25
0.025
2.94
3/8-16
290
2-11/16
071450
EP4B-S2-211L
3.59
12
4
9.18
9.82
2.13
5/8
1
1.88
6.33
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
2-15/16
071451
EP4B-S2-215L
3.59
12
4
9.18
9.82
2.13
5/8
1
1.88
6.33
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
3
071452
EP4B-S2-300L
3.59
12
4
9.18
9.82
2.13
5/8
1
1.88
6.33
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
3-7/16
071453
EP4B-S2-307L
4.01
13.5
4.49
10.75
11.25
2.37
3/4
1.13
2.25
7.69
5.5
3.75
1.51
2.5
0.25
0.025
4.05
1/2-13
620
3-15/16
071454
EP4B-S2-315L
4.47
15.25
4.5
12.25
12.75
2.25
3/4
1.13
2.44
8.7
6
4.25
1.34
3.13
0.31
0.025
4.5
5/8-11
1325
4-7/16
071455
EP4B-S2-407L
6.53
16.63
4.63
13.25
13.75
2.5
3/4
1.13
2.75
9.67
6.45
4.75
3.08
3.38
0.38
N/A
N/A
5/8-11
1325
4-15/16
071456
EP4B-S2-415L
6.91
18.5
5.13
15.25
15.75
2.87
7/8
1.25
3
11.16
7.45
5.5
3.29
3.62
0.38
N/A
N/A
5/8-11
1325
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處