您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
Steel IMPERIAL-HD Piloted Flange 1-1/8 thru 2-1/4 Inch Bore - Steal Imperial Piloted Flange Bearingsi- Inch - 102-204
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/sfc_ip_102_204_r_asmtab.prj},{NB=072282},{SS=1-5/8},{SS1=1.62500},{PN1=072282},{PN2=072313},{TYPE=N},{ST=Contact Seal},{DESCRIPTIONS=SFC-IP-110R},{A=2.81},{A1=2.810},{B=6.13},{B1=6.1300},{C=2.19},{C1=2.1900},{D=3.63},{D1=3.6300},{DD=5.1300},{DD1=5.1300},{E=1.33},{E1=1.3300},{F=0.4375},{F1=0.43750},{G=1.44},{G1=1.44},{H=0.31},{H1=0.31},{K=4.250},{K1=4.250},{L=3.00},{L1=3.00},{M=0.4375},{M1=0.4375},{N=3.05},{N1=3.05},{P=1.37},{P1=1.37},{Q=1.61},{Q1=1.61},{X=0.25},{X1=0.25},{Y=0.020},{Y1=0.020},{Z=2.08},{Z1=2.08},{BORE=3.3465},{PPATH=sfc_ip_102_204_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
[Inch]
Y
[Inch]
Z
[Inch]
1-1/8
072276
Non-Expansion
SFC-IP-102R
Contact Seal
2.63
5.25
1.94
3.09
4.3800
0.00
0.4375
1.61
0.50
3.625
2.72
0.4375
2.78
1.02
1.17
0.19
0.020
1.80
1-3/16
072277
Non-Expansion
SFC-IP-103R
Contact Seal
2.63
5.25
1.94
3.09
4.3800
0.00
0.4375
1.61
0.50
3.625
2.72
0.4375
2.78
1.02
1.17
0.19
0.020
1.80
1-1/4
072278
Non-Expansion
SFC-IP-104R
Contact Seal
2.63
5.25
1.94
3.09
4.3800
0.00
0.4375
1.61
0.50
3.625
2.72
0.4375
2.78
1.02
1.17
0.19
0.020
1.80
1-3/8
072279
Non-Expansion
SFC-IP-106R
Contact Seal
2.63
5.25
1.94
3.09
4.3800
0.00
0.4375
1.61
0.50
3.625
2.72
0.4375
2.78
1.02
1.17
0.19
0.020
1.80
1-7/16
072280
Non-Expansion
SFC-IP-107R
Contact Seal
2.63
5.25
1.94
3.09
4.3800
0.00
0.4375
1.61
0.50
3.625
2.72
0.4375
2.78
1.02
1.17
0.19
0.020
1.80
1-1/2
072281
Non-Expansion
SFC-IP-108R
Contact Seal
2.63
5.25
1.94
3.09
4.3800
0.00
0.4375
1.61
0.50
3.625
2.72
0.4375
2.78
1.02
1.17
0.19
0.020
1.80
1-5/8
072282
Non-Expansion
SFC-IP-110R
Contact Seal
2.81
6.13
2.19
3.63
5.1300
1.33
0.4375
1.44
0.31
4.250
3.00
0.4375
3.05
1.37
1.61
0.25
0.020
2.08
1-11/16
072283
Non-Expansion
SFC-IP-111R
Contact Seal
2.81
6.13
2.19
3.63
5.1300
1.33
0.4375
1.44
0.31
4.250
3.00
0.4375
3.05
1.37
1.61
0.25
0.020
2.08
1-3/4
072284
Non-Expansion
SFC-IP-112R
Contact Seal
2.81
6.13
2.19
3.63
5.1300
1.33
0.4375
1.44
0.31
4.250
3.00
0.4375
3.05
1.37
1.61
0.25
0.020
2.08
1-7/8
072285
Non-Expansion
SFC-IP-114R
Contact Seal
2.86
6.38
2.15
3.80
5.3800
1.03
0.4375
1.63
0.50
4.500
3.28
0.4375
3.05
1.23
1.42
0.25
0.020
2.30
1-15/16
072286
Non-Expansion
SFC-IP-115R
Contact Seal
2.86
6.38
2.15
3.80
5.3800
1.03
0.4375
1.63
0.50
4.500
3.28
0.4375
3.05
1.23
1.42
0.25
0.020
2.30
2
072287
Non-Expansion
SFC-IP-200R
Contact Seal
2.86
6.38
2.15
3.80
5.3800
1.03
0.4375
1.63
0.50
4.500
3.28
0.4375
3.05
1.23
1.42
0.25
0.020
2.30
2-3/16
072288
Non-Expansion
SFC-IP-203R
Contact Seal
3.03
7.13
2.42
4.25
6.0000
1.02
0.5000
1.80
0.56
5.000
3.50
0.5000
3.34
1.23
1.55
0.25
0.025
2.59
2-1/4
072289
Non-Expansion
SFC-IP-204R
Contact Seal
3.03
7.13
2.42
4.25
6.0000
1.02
0.5000
1.80
0.56
5.000
3.50
0.5000
3.34
1.23
1.55
0.25
0.025
2.59
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處