您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
WSTU-SCFS-SHFS - Metric - Food Safe Mounted Bearing
Baldor Reliance
Dodge
Bearings
Food Safe
Wide-Slot Take-Up
Powered by
CAD模型選擇
{baldor/dodge/bearings/food_safe/wide_slot_take_up/wstu_scfs_m_asmtab.prj},{NB=137589},{SERIES=205},{SS=25},{SS1=25.000000},{PN=137589},{DESCRIPTION=WSTU-SCFS-25M-SHFS},{W=0.92},{FS=WS300},{BOD=52},{A=34.0},{B=100.8},{C=13.46},{C1=13.460},{D=55.9},{E=65.0},{F=15.9},{F1=15.900000},{G=14.2},{H=16.5},{J=53.8},{K=29.2},{L=33.5},{M=76.84 / 76.07},{M1=76.840},{N=92.2},{R=14.2},{S=19.8},{T=35.1},{CAPS=1565},{CAPD=3146},{PPATH=wstu_scfs_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
FS
Take-Up Frame Size
ⁿ/ₐ
BOD
Bearing Outer Diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
T
[mm]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
204
20
137585
WSTU-SCFS-20M-SHFS
0.97
WS300
47
31.2
100.8
13.46
55.9
65.0
15.9
14.2
16.5
53.8
29.2
28.4
76.84 / 76.07
92.2
12.7
18.5
35.1
1390
2899
205
25
137589
WSTU-SCFS-25M-SHFS
0.92
WS300
52
34.0
100.8
13.46
55.9
65.0
15.9
14.2
16.5
53.8
29.2
33.5
76.84 / 76.07
92.2
14.2
19.8
35.1
1565
3146
206
30
137594
WSTU-SCFS-30M-SHFS
1.50
WS308
62
38.6
126.7
13.46
57.4
78.7
19.1
14.2
16.5
61.7
35.3
39.9
89.92 / 89.15
106.7
14.7
23.9
41.1
2250
4368
207
35
137599
WSTU-SCFS-35M-SHFS
1.46
WS308
72
43.4
126.7
13.46
57.4
78.7
19.1
14.2
16.5
61.7
35.3
46.7
89.92 / 89.15
106.7
17.0
26.4
41.1
3065
5759
208
40
137602
WSTU-SCFS-40M-SHFS
2.09
WS400
80
49.3
143.0
17.48
82.6
88.9
25.4
16.0
19.1
69.9
49.3
52.1
101.98 / 101.22
114.3
19.1
30.2
41.1
4005
7332
Previews
產品目錄供應商定位元
選擇一個國家查看當地辦事處