您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
S-2000 Piloted Flange Labyrinth Seal - S-2000 Piloted Flange Bearing -Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/fc_s2_hli_asmtab.prj},{NB=070720},{SS=4-15/16},{SS1=4.937500},{PN=070720},{DESCRIPTION=FC-S2-415L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=6-29/32},{A1=6.9062500},{B=14-27/32},{B1=14.8437500},{C=4-3/8},{C1=4.3750000},{D=9-1/64},{D1=9.0156250},{DD=12-3/4},{DD1=12.7500000},{E=1-45/64},{E1=1.7031250},{F=7/8},{F1=0.8750000},{G=3-7/16},{G1=3.4375000},{H=1-1/4},{H1=1.2500000},{K=11.000},{L=7-29/64},{L1=7.4531250},{M=7/8-9},{MNDM=0.8750},{MKDM=0.7547},{N=5-55/64},{N1=5.859375},{P=3-15/32},{P1=3.468750},{Q=2-27/64},{Q1=2.421875},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=fc_s2_hli_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
1-3/8
070698
FC-S2-106L
Non-Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
1-7/16
070699
FC-S2-107L
Non-Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
1-1/2
070700
FC-S2-108L
Non-Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
1-11/16
070702
FC-S2-111L
Non-Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
1-3/4
070703
FC-S2-112L
Non-Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
1-15/16
070704
FC-S2-115L
Non-Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
2
070705
FC-S2-200L
Non-Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
2-3/16
070706
FC-S2-203L
Non-Expansion Type
Labyrinth Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
2-7/16
070708
FC-S2-207L
Non-Expansion Type
Labyrinth Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
2-11/16
070710
FC-S2-211L
Non-Expansion Type
Labyrinth Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
2-15/16
070711
FC-S2-215L
Non-Expansion Type
Labyrinth Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
3
070712
FC-S2-300L
Non-Expansion Type
Labyrinth Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
3-7/16
070714
FC-S2-307L
Non-Expansion Type
Labyrinth Seal
4
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-23/64
15/16
7.375
5-1/2
3/4-10
3-7/8
1-41/64
1-33/64
1/4
0.025
4-3/64
3-15/16
070716
FC-S2-315L
Non-Expansion Type
Labyrinth Seal
4-15/32
10-7/8
3-1/2
6-5/8
9-3/8
1-15/32
3/4
2-21/32
1-1/8
8.125
6
3/4-10
4-9/16
1-13/16
1-29/32
5/16
0.025
4-1/2
4-7/16
070718
FC-S2-407L
Non-Expansion Type
Labyrinth Seal
6-17/32
13-37/64
4
8-5/16
11-3/4
1-29/64
3/4
3-17/32
1
10.250
6-29/64
3/4-10
5-1/2
3
1-63/64
3/8
0.036
5
4-15/16
070720
FC-S2-415L
Non-Expansion Type
Labyrinth Seal
6-29/32
14-27/32
4-3/8
9-1/64
12-3/4
1-45/64
7/8
3-7/16
1-1/4
11.000
7-29/64
7/8-9
5-55/64
3-15/32
2-27/64
3/8
0.036
5-27/32
1-3/8
070725
FC-S2-106LE
Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
1-7/16
070726
FC-S2-107LE
Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
1-1/2
070727
FC-S2-108LE
Expansion Type
Labyrinth Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
1-11/16
070729
FC-S2-111LE
Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
1-3/4
070730
FC-S2-112LE
Expansion Type
Labyrinth Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
1-15/16
070731
FC-S2-115LE
Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
2
070732
FC-S2-200LE
Expansion Type
Labyrinth Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
2-3/16
070733
FC-S2-203LE
Expansion Type
Labyrinth Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
2-7/16
070735
FC-S2-207LE
Expansion Type
Labyrinth Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處