您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
Steel IMPERIAL-HD Pillow Block 2-Bolt Inch Bore - Imperial 2 Bolt Pillow Block Bearing -Inch 102-400
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/sp2b_ip_102_400_r_asmtab.prj},{NB=071663},{SS=2-1/4},{SS1=2.250000},{TYPE=N},{PN1=071663},{PN2=071691},{ST=Contact Seal},{DESCRIPTIONS=SP2B-IP-204R},{A=3.03},{A1=3.0300000},{B=8.88},{B1=8.8800000},{C=2.50},{C1=2.5000000},{DMIN=6.50},{DMIN1=6.5000000},{DMAX=7.06},{DMAX1=7.0600000},{F=5/8},{F1=0.6250000},{G=1.04},{G1=1.0400000},{H=1.50},{H1=1.50},{JJ=5.00},{J=5},{L=3.50},{L1=3.50},{M=2.50},{M1=2.500000},{R=0.99},{R1=0.990000},{S=2.04},{S1=2.040000},{X=1/4},{X1=0.250000},{Y=0.025},{Z=2.59},{Z1=2.59},{CS=0},{NDM=0.1900},{KDM=0.1450},{BORE=3.9370},{ST1=1},{PPATH=sp2b_ip_102_400_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
PN
Part No.
ⁿ/ₐ
SS
Shaft Size
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
071650
1-1/8
SP2B-IP-102R
Contact Seal
Non-Expansion
2.63
6.88
2.25
4.69
6
1/2
1.29
1.13
3.88
2.72
1.875
0.86
1.77
3/16
0.020
1.80
071651
1-3/16
SP2B-IP-103R
Contact Seal
Non-Expansion
2.63
6.88
2.25
4.69
6
1/2
1.29
1.13
3.88
2.72
1.875
0.86
1.77
3/16
0.020
1.80
071652
1-1/4
SP2B-IP-104R
Contact Seal
Non-Expansion
2.63
6.88
2.25
4.69
6
1/2
1.29
1.13
3.88
2.72
1.875
0.86
1.77
3/16
0.020
1.80
071653
1-3/8
SP2B-IP-106R
Contact Seal
Non-Expansion
2.63
6.88
2.25
4.69
6
1/2
1.29
1.13
3.88
2.72
1.875
0.86
1.77
3/16
0.020
1.80
071654
1-7/16
SP2B-IP-107R
Contact Seal
Non-Expansion
2.63
6.88
2.25
4.69
6
1/2
1.29
1.13
3.88
2.72
1.875
0.86
1.77
3/16
0.020
1.80
071655
1-1/2
SP2B-IP-108R
Contact Seal
Non-Expansion
2.63
6.88
2.25
4.69
6
1/2
1.29
1.13
3.88
2.72
1.875
0.86
1.77
3/16
0.020
1.80
071656
1-5/8
SP2B-IP-110R
Contact Seal
Non-Expansion
2.81
7.13
2.37
5.25
5.75
1/2
0.88
1.25
4.27
3
2.125
0.92
1.89
1/4
0.020
2.08
071657
1-11/16
SP2B-IP-111R
Contact Seal
Non-Expansion
2.81
7.13
2.37
5.25
5.75
1/2
0.88
1.25
4.27
3
2.125
0.92
1.89
1/4
0.020
2.08
071658
1-3/4
SP2B-IP-112R
Contact Seal
Non-Expansion
2.81
7.13
2.37
5.25
5.75
1/2
0.88
1.25
4.27
3
2.125
0.92
1.89
1/4
0.020
2.08
071659
1-7/8
SP2B-IP-114R
Contact Seal
Non-Expansion
2.96
8.38
2.44
5.93
6.36
5/8
0.97
1.31
4.56
3.28
2.25
0.90
1.96
1/4
0.020
2.30
071660
1-15/16
SP2B-IP-115R
Contact Seal
Non-Expansion
2.96
8.38
2.44
5.93
6.36
5/8
0.97
1.31
4.56
3.28
2.25
0.90
1.96
1/4
0.020
2.30
071661
2
SP2B-IP-200R
Contact Seal
Non-Expansion
2.96
8.38
2.44
5.93
6.36
5/8
0.97
1.31
4.56
3.28
2.25
0.90
1.96
1/4
0.020
2.30
071662
2-3/16
SP2B-IP-203R
Contact Seal
Non-Expansion
3.03
8.88
2.50
6.50
7.06
5/8
1.04
1.50
5
3.50
2.50
0.99
2.04
1/4
0.050
2.59
071663
2-1/4
SP2B-IP-204R
Contact Seal
Non-Expansion
3.03
8.88
2.50
6.50
7.06
5/8
1.04
1.50
5
3.50
2.50
0.99
2.04
1/4
0.025
2.59
071664
2-3/8
SP2B-IP-206R
Contact Seal
Non-Expansion
3.42
9.25
2.90
6.81
7.43
5/8
1.07
1.63
5.60
3.88
2.75
1.17
2.25
1/4
0.025
2.94
071665
2-7/16
SP2B-IP-207R
Contact Seal
Non-Expansion
3.42
9.25
2.90
6.81
7.43
5/8
1.07
1.63
5.60
3.88
2.75
1.17
2.25
1/4
0.025
2.94
071666
2-1/2
SP2B-IP-208R
Contact Seal
Non-Expansion
3.42
9.25
2.90
6.81
7.43
5/8
1.07
1.63
5.60
3.88
2.75
1.17
2.25
1/4
0.025
2.94
071667
2-11/16
SP2B-IP-211R
Contact Seal
Non-Expansion
3.50
10.44
2.91
7.70
8.40
3/4
1.23
1.88
6.38
4.28
3.25
1.12
2.37
1/4
0.025
3.47
071668
2-3/4
SP2B-IP-212R
Contact Seal
Non-Expansion
3.50
10.44
2.91
7.70
8.40
3/4
1.23
1.88
6.38
4.28
3.25
1.12
2.37
1/4
0.025
3.47
071669
2-15/16
SP2B-IP-215R
Contact Seal
Non-Expansion
3.50
10.44
2.91
7.70
8.40
3/4
1.23
1.88
6.38
4.28
3.25
1.12
2.37
1/4
0.025
3.47
071670
3
SP2B-IP-300R
Contact Seal
Non-Expansion
3.50
10.44
2.91
7.70
8.40
3/4
1.23
1..88
6.38
4.28
3.25
1.12
2.37
1/4
0.025
3.47
071671
3-3/16
SP2B-IP-303R
Contact Seal
Non-Expansion
4.21
13.00
3.41
9.25
10.75
7/8
1.75
2.25
7.50
5.7
3.75
1.53
2.724
1/4
0.025
4.05
071672
3-1/4
SP2B-IP-304R
Contact Seal
Non-Expansion
4.21
13.00
3.41
9.25
10.75
7/8
1.75
2.25
7.50
5.7
3.75
1.53
2.724
1/4
0.025
4.05
071673
3-7/16
SP2B-IP-307R
Contact Seal
Non-Expansion
4.21
13.00
3.41
9.25
10.75
7/8
1.75
2.25
7.50
5.7
3.75
1.53
2.724
1/4
0.025
4.05
071674
3-1/2
SP2B-IP-308R
Contact Seal
Non-Expansion
4.21
13.00
3.41
9.25
10.75
7/8
1.75
2.25
7.50
5.7
3.75
1.53
2.724
1/4
0.025
4.05
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處