您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
UNISPHERE ll Flange Bearing - Inch 4-Bolt Non-Expansion - Unisphere II
Baldor Reliance
Dodge
Bearings
Unisphere II Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/unisphere_2/f4b_uni_2_asmtab.prj},{NB=048041},{SS=2-7/16},{SS1=2.43750},{TYPE=1},{PNNE=048041},{PNE=048058},{DESCRIPTIONNE=F4B-UN2-207},{DESCRIPTIONE=F4B-UN2-207E},{WEIGHT=10.5},{A=2-13/64},{A1=2.20313},{B=6-1/8},{B1=6.12500},{C=2-7/16},{C1=2.43750},{D=4-25/32},{D1=4.78125},{F=5/8},{F1=0.62500},{H=1},{H1=1.00000},{J=5/8},{J1=0.62500},{K=6-3/4},{K1=6.75000},{L=4-1/16},{L1=4.06250},{M=3/16},{M1=0.18750},{N=3-3/8},{N1=3.37500},{PPATH=f4b_uni_2_body_templ.prj},{MRPM=1900},{CS=46500},{CD=38000},{RN=18},{RM=0.5827},{PD=3.795},{RC=0.0016-0.0026},{CSS=3/8-16x3/4},{CST=290},{MH=C.I. ASTM A48 CLASS 30},{MIR=4118 Case Carb.},{MOR=E52100 Steel},{MR=Polyamide},{MRO=E52100 Steel},{SM=2°}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Approx. Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
DMIN
[Inch]
F
F Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
M - Total Expansion
[Inch]
N
[Inch]
MRPM
Max RPM
ⁿ/ₐ
CS
Capacity Static
[Lbs]
CD
Capacity Dynamic
[Lbs]
RN
Rollers/Row Number
ⁿ/ₐ
RM
Rollers/Row Mean Diameter
[Inch]
PD
Pitch Diameter
[Inch]
RC
Radial Clearance
[Inch]
CSS
Collar Setscrews Size
ⁿ/ₐ
CST
Collar Setscrews Torque
[Lbs]
MH
Materials Housing
ⁿ/ₐ
MIR
Materials Inner Ring
ⁿ/ₐ
MOR
Materials Outer Ring
ⁿ/ₐ
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalig (+/-)
ⁿ/ₐ
1-7/16
048034
F4B-UN2-107
5.2
1-11/16
4-3/4
1-29/32
3-17/32
1/2
3/4
9/16
5
2-3/4
5/32
2-7/16
3000
22400
20800
15
.04488
2.449
0.0012-0.0018
5/16-18x5/8
165
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
1-1/2
048035
F4B-UN2-108
5.1
1-11/16
4-3/4
1-29/32
3-17/32
1/2
3/4
9/16
5
2-3/4
5/32
2-7/16
3000
22400
20800
15
0.4488
2.449
0.0012-0.0018
5/16-18x5/8
165
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
1-11/16
048036
F4B-UN2-111
6.7
1-29/32
5-1/8
2-5/32
3-29/32
1/2
3/4
23/32
5-1/2
3
5/32
2-3/4
2800
23600
20800
17
0.4291
2.665
0.0014-0.0022
5/16-18x5/8
165
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
1-3/4
048037
F4B-UN2-112
6.7
1-29/32
5-1/8
2-5/32
3-29/32
1/2
3/4
23/32
5-1/2
3
5/32
2-3/4
2800
23600
20800
17
0.4291
2.665
0.0014-0.0022
5/16-18x5/8
165
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
1-15/16
048038
F4B-UN2-115
6.9
1-29/32
5-5/16
2-11/64
4-1/16
1/2
11/16
45/64
5-3/4
3-1/4
5/32
2-7/8
2625
25500
22000
18
0.4331
2.858
0.0014-0.0022
3/8-16x3/4
290
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
2
048039
F4B-UN2-200
6.7
1-29/32
5-5/16
2-11/64
4-1/16
1/2
11/16
45/64
5-3/4
3-1/4
5/32
2-7/8
2625
25500
22000
18
0.4331
2.858
0.0014-0.0022
3/8-16x3/4
290
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
2-3/16
048040
F4B-UN2-203
8.4
2
5-7/8
2-17/64
4-1/2
5/8
3/4
43/64
6-3/8
3-1/2
5/32
3-1/16
2325
32500
27000
19
0.4646
3.189
0.0016-0.0026
3/8-16x3/4
290
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
2-7/16
048041
F4B-UN2-207
10.5
2-13/64
6-1/8
2-7/16
4-25/32
5/8
1
5/8
6-3/4
4-1/16
3/16
3-3/8
1900
46500
38000
18
0.5827
3.795
0.0016-0.0026
3/8-16x3/4
290
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
2-1/2
048042
F4B-UN2-208
10.4
2-13/64
6-1/8
2-7/16
4-25/32
5/8
1
5/8
6-3/4
4-1/16
3/16
3-3/8
1900
46500
38000
18
0.5827
3.795
0.0016-0.0026
3/8-16x3/4
290
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
2-11/16
048043
F4B-UN2-211
17.3
2-29/64
7-3/16
2-19/32
5-9/16
3/4
15/16
25/32
7-7/8
4-23/32
3/16
3-13/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
2-3/4
048044
F4B-UN2-212
17.0
2-29/64
7-3/16
2-19/32
5-9/16
3/4
15/16
25/32
7-7/8
4-23/32
3/16
3-13/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
2-15/16
048045
F4B-UN2-215
16.2
2-29/64
7-3/16
2-19/32
5-9/16
3/4
15/16
25/32
7-7/8
4-23/32
3/16
3-13/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
3
048046
F4B-UN2-300
15.9
2-29/64
7-3/16
2-19/32
5-9/16
3/4
15/16
25/32
7-7/8
4-23/32
3/16
3-13/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
3-7/16
048047
F4B-UN2-307
24.7
2-55/64
8-11/32
3-5/64
6-23/32
3/4
1-3/16
55/64
9-1/2
5-1/2
3/16
4-5/16
1400
81500
64000
18
0.7795
5.079
0.0024-0.0039
1/2-13x1
620
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
3-1/2
048048
F4B-UN2-308
30.0
2-55/64
8-11/32
3-5/64
6-23/32
3/4
1-3/16
55/64
9-1/2
5-1/2
3/16
4-5/16
1400
81500
64000
18
0.7795
5.079
0.0024-0.0039
1/2-13x1
620
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
3-15/16
048049
F4B-UN2-315
41.4
3-21/64
9-15/32
3-35/64
7-5/8
7/8
1-1/16
1-3/64
10-3/4
6-15/32
7/32
4-11/16
1250
104000
80000
18
0.8780
5.705
0.0024-0.0039
5/8-11x1-1/4
1325
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
4
048050
F4B-UN2-400
41.0
3-21/64
9-15/32
3-35/64
7-5/8
7/8
1-1/16
1-3/64
10-3/4
6-15/32
7/32
4-11/16
1250
104000
80000
18
0.8780
5.705
0.0024-0.0039
5/8-11x1-1/4
1325
C.I. ASTM A48 CLASS 30
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處