您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
S-2000 Pillow Block 2-Bolt Inch Bore (Labyrinth Seal) - S-2000 Pillow Block Bearing -Inch (2-Bolt Base)
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/p2b_s2_hl_i_asmtab.prj},{NB=070336},{SS=3-15/16},{SS1=3.937500},{PN=070336},{DESCRIPTION=P2B-S2-315L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Type},{ST1=2},{A=4-15/32},{A1=4.4687500},{B=15-1/4},{B1=15.2500000},{C=3-29/32},{C1=3.9062500},{DMIN=10-5/8},{DMIN1=10.6250000},{DMAX=12-7/8},{DMAX1=12.8750000},{F=1},{F1=1.0000000},{G=2-1/4},{G1=2.2500000},{H=2-7/16},{H1=2.4375000},{J=8-3/8},{JJ=8.3750000},{L=6},{L1=6.0000000},{M=4-1/4},{M1=4.250000},{R=1-41/64},{R1=1.640625},{S=2-53/64},{S1=2.828125},{X=5/16},{X1=0.312500},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{CS=5/8-11},{NDM=0.6250},{KDM=0.5270},{BORE=7.0866},{PPATH=p2b_s2_hl_i_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
1-3/8
070318
P2B-S2-106L
Non-Expansion Type
Labyrinth Type
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
1-7/16
070319
P2B-S2-107L
Non-Expansion Type
Labyrinth Type
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
1-1/2
070320
P2B-S2-108L
Non-Expansion Type
Labyrinth Type
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
1-11/16
070322
P2B-S2-111L
Non-Expansion Type
Labyrinth Type
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
1-3/4
070323
P2B-S2-112L
Non-Expansion Type
Labyrinth Type
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
1-15/16
070324
P2B-S2-115L
Non-Expansion Type
Labyrinth Type
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
2
070325
P2B-S2-200L
Non-Expansion Type
Labyrinth Type
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
2-3/16
070326
P2B-S2-203L
Non-Expansion Type
Labyrinth Type
2-15/16
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
2-7/16
070328
P2B-S2-207L
Non-Expansion Type
Labyrinth Type
3-13/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
4-1/16
2-3/4
1-7/32
1-63/64
1/4
0.025
2-15/16
2-11/16
070330
P2B-S2-211L
Non-Expansion Type
Labyrinth Type
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
2-15/16
070331
P2B-S2-215L
Non-Expansion Type
Labyrinth Type
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
3
070332
P2B-S2-300L
Non-Expansion Type
Labyrinth Type
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
3-7/16
070334
P2B-S2-307L
Non-Expansion Type
Labyrinth Type
4
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5-1/2
3-3/4
1-31/64
2-33/64
1/4
0.025
4-3/64
3-15/16
070336
P2B-S2-315L
Non-Expansion Type
Labyrinth Type
4-15/32
15-1/4
3-29/32
10-5/8
12-7/8
1
2-1/4
2-7/16
8-3/8
6
4-1/4
1-41/64
2-53/64
5/16
0.025
4-1/2
1-3/8
070341
P2B-S2-106LE
Expansion Type
Labyrinth Type
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
1-7/16
070342
P2B-S2-107LE
Expansion Type
Labyrinth Type
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
1-1/2
070343
P2B-S2-108LE
Expansion Type
Labyrinth Type
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
1-11/16
070345
P2B-S2-111LE
Expansion Type
Labyrinth Type
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
1-3/4
070346
P2B-S2-112LE
Expansion Type
Labyrinth Type
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
1-15/16
070347
P2B-S2-115LE
Expansion Type
Labyrinth Type
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
2
070348
P2B-S2-200LE
Expansion Type
Labyrinth Type
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
2-3/16
070349
P2B-S2-203LE
Expansion Type
Labyrinth Type
2-15/16
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
2-7/16
070351
P2B-S2-207LE
Expansion Type
Labyrinth Type
3-13/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
4-1/16
2-3/4
1-7/32
1-63/64
1/4
0.025
2-15/16
2-11/16
070353
P2B-S2-211LE
Expansion Type
Labyrinth Type
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
2-15/16
070354
P2B-S2-215LE
Expansion Type
Labyrinth Type
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處