您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
S-2000 Pillow Block 4-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block Bearing -Inch (4-Bolt Base)
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/p4b_s2_hc_i_asmtab.prj},{NB=070377},{SS=4-15/16},{SS1=4.937500},{PN=070377},{DESCRIPTION=P4B-S2-415R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=6-29/32},{A1=6.9062500},{B=18-5/8},{B1=18.6250000},{C=5-3/8},{C1=5.3750000},{DMIN=15},{DMIN1=15.0000000},{DMAX=16},{DMAX1=16.0000000},{E=2-3/4},{E1=2.750000},{F=7/8},{F1=0.8750000},{G=1-1/2},{G1=1.5000000},{H=3},{H1=3.0000000},{J=11-1/8},{JJ=11.1250000},{L=7-29/64},{L1=7.4531250},{M=5-1/2},{M1=5.500000},{R=3-17/64},{R1=3.265625},{S=3-41/64},{S1=3.640625},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{CS=5/8-11},{NDM=0.6250},{KDM=0.5270},{BORE=9.0551},{PPATH=p4b_s2_hc_i_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
1-15/16
070361
P4B-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2
070362
P4B-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2-3/16
070363
P4B-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
8-7/8
3-1/4
6-9/16
6-15/16
1-11/16
1/2
13/16
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
2-7/16
070365
P4B-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
4-1/16
2-3/4
1-5/64
2-1/8
1/4
0.025
2-15/16
2-11/16
070367
P4B-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
2-15/16
070368
P4B-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3
070369
P4B-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3-7/16
070371
P4B-S2-307R
Non-Expansion Type
Contact Seal
4-1/64
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5-1/2
3-3/4
1-7/16
2-37/64
1/4
0.025
4-3/64
3-15/16
070373
P4B-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
15-1/4
4-1/2
12-1/8
12-7/8
2-1/4
3/4
1-1/4
2-7/16
8-7/16
6
4-1/4
1-41/64
2-53/64
5/16
0.025
4-1/2
4-7/16
070375
P4B-S2-407R
Non-Expansion Type
Contact Seal
6-17/32
16-1/2
4-3/4
13
14
2-1/2
3/4
1-3/8
2-3/4
9-5/8
6-29/64
4-3/4
3-5/64
3-29/64
3/8
0.036
5
4-15/16
070377
P4B-S2-415R
Non-Expansion Type
Contact Seal
6-29/32
18-5/8
5-3/8
15
16
2-3/4
7/8
1-1/2
3
11-1/8
7-29/64
5-1/2
3-17/64
3-41/64
3/8
0.036
5-27/32
1-15/16
070379
P4B-S2-115RE
Expansion Type
Contact Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2
070380
P4B-S2-200RE
Expansion Type
Contact Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2-3/16
070381
P4B-S2-203RE
Expansion Type
Contact Seal
2-15/16
8-7/8
3-1/4
6-9/16
6-15/16
1-11/16
1/2
13/16
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
2-7/16
070383
P4B-S2-207RE
Expansion Type
Contact Seal
3-13/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
4-1/16
2-3/4
1-5/64
2-1/8
1/4
0.025
2-15/16
2-11/16
070385
P4B-S2-211RE
Expansion Type
Contact Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
2-15/16
070386
P4B-S2-215RE
Expansion Type
Contact Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3
070387
P4B-S2-300RE
Expansion Type
Contact Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3-7/16
070389
P4B-S2-307RE
Expansion Type
Contact Seal
4-1/64
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5-1/2
3-3/4
1-7/16
2-37/64
1/4
0.025
4-3/64
3-15/16
070391
P4B-S2-315RE
Expansion Type
Contact Seal
4-15/32
15-1/4
4-1/2
12-1/8
12-7/8
2-1/4
3/4
1-1/4
2-7/16
8-7/16
6
4-1/4
1-41/64
2-53/64
5/16
0.025
4-1/2
4-7/16
070393
P4B-S2-407RE
Expansion Type
Contact Seal
6-17/32
16-1/2
4-3/4
13
14
2-1/2
3/4
1-3/8
2-3/4
9-5/8
6-29/64
4-3/4
3-5/64
3-29/64
3/8
0.036
5
4-15/16
070395
P4B-S2-415RE
Expansion Type
Contact Seal
6-29/32
18-5/8
5-3/8
15
16
2-3/4
7/8
1-1/2
3
11-1/8
7-29/64
5-1/2
3-17/64
3-41/64
3/8
0.036
5-27/32
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處