您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
S-2000 Pillow Block 4-Bolt Inch Bore (Labyrinth Seal) - S-2000 Pillow Block Bearing -Inch (4-Bolt Base)
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/p4b_s2_hl_i_asmtab.prj},{NB=070413},{SS=4-15/16},{SS1=4.937500},{PN=070413},{DESCRIPTION=P4B-S2-415L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=6-29/32},{A1=6.9062500},{B=18-5/8},{B1=18.6250000},{C=5-3/8},{C1=5.3750000},{DMIN=15},{DMIN1=15.0000000},{DMAX=16},{DMAX1=16.0000000},{E=2-3/4},{E1=2.750000},{F=7/8},{F1=0.8750000},{G=1-1/2},{G1=1.5000000},{H=3},{H1=3.0000000},{J=11-1/8},{JJ=11.1250000},{L=7-29/64},{L1=7.4531250},{M=5-1/2},{M1=5.500000},{R=3-17/64},{R1=3.265625},{S=3-41/64},{S1=3.640625},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{CS=5/8-11},{NDM=0.6250},{KDM=0.5270},{BORE=9.0551},{PPATH=p4b_s2_hl_i_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
1-15/16
070397
P4B-S2-115L
Non-Expansion Type
Labyrinth Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2
070398
P4B-S2-200L
Non-Expansion Type
Labyrinth Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2-3/16
070399
P4B-S2-203L
Non-Expansion Type
Labyrinth Seal
2-15/16
8-7/8
3-1/4
6-9/16
6-15/16
1-11/16
1/2
13/16
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
2-7/16
070401
P4B-S2-207L
Non-Expansion Type
Labyrinth Seal
3-13/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
4-1/16
2-3/4
1-5/64
2-1/8
1/4
0.025
2-15/16
2-11/16
070403
P4B-S2-211L
Non-Expansion Type
Labyrinth Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
2-15/16
070404
P4B-S2-215L
Non-Expansion Type
Labyrinth Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3
070405
P4B-S2-300L
Non-Expansion Type
Labyrinth Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3-7/16
070407
P4B-S2-307L
Non-Expansion Type
Labyrinth Seal
4-1/64
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5-1/2
3-3/4
1-7/16
2-37/64
1/4
0.025
4-3/64
3-15/16
070409
P4B-S2-315L
Non-Expansion Type
Labyrinth Seal
4-15/32
15-1/4
4-1/2
12-1/8
12-7/8
2-1/4
3/4
1-1/4
2-7/16
8-7/16
6
4-1/4
1-41/64
2-53/64
5/16
0.025
4-1/2
4-7/16
070411
P4B-S2-407L
Non-Expansion Type
Labyrinth Seal
6-17/32
16-1/2
4-3/4
13
14
2-1/2
3/4
1-3/8
2-3/4
9-5/8
6-29/64
4-3/4
3-5/64
3-29/64
3/8
0.036
5
4-15/16
070413
P4B-S2-415L
Non-Expansion Type
Labyrinth Seal
6-29/32
18-5/8
5-3/8
15
16
2-3/4
7/8
1-1/2
3
11-1/8
7-29/64
5-1/2
3-17/64
3-41/64
3/8
0.036
5-27/32
1-15/16
070415
P4B-S2-115LE
Expansion Type
Labyrinth Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2
070416
P4B-S2-200LE
Expansion Type
Labyrinth Seal
2-27/32
8
3-3/16
6-1/16
6-7/16
1-19/32
1/2
13/16
1-5/16
4-9/16
3-7/16
2-1/4
27/32
2
1/4
0.020
2-19/64
2-3/16
070417
P4B-S2-203LE
Expansion Type
Labyrinth Seal
2-15/16
8-7/8
3-1/4
6-9/16
6-15/16
1-11/16
1/2
13/16
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
2-7/16
070419
P4B-S2-207LE
Expansion Type
Labyrinth Seal
3-13/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
4-1/16
2-3/4
1-5/64
2-1/8
1/4
0.025
2-15/16
2-11/16
070421
P4B-S2-211LE
Expansion Type
Labyrinth Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
2-15/16
070422
P4B-S2-215LE
Expansion Type
Labyrinth Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3
070423
P4B-S2-300LE
Expansion Type
Labyrinth Seal
3-19/32
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-45/64
3-1/4
1-3/32
2-1/2
1/4
0.025
3-15/32
3-7/16
070425
P4B-S2-307LE
Expansion Type
Labyrinth Seal
4-1/64
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5-1/2
3-3/4
1-7/16
2-37/64
1/4
0.025
4-3/64
3-15/16
070427
P4B-S2-315LE
Expansion Type
Labyrinth Seal
4-15/32
15-1/4
4-1/2
12-1/8
12-7/8
2-1/4
3/4
1-1/4
2-7/16
8-7/16
6
4-1/4
1-41/64
2-53/64
5/16
0.025
4-1/2
4-7/16
070429
P4B-S2-407LE
Expansion Type
Labyrinth Seal
6-17/32
16-1/2
4-3/4
13
14
2-1/2
3/4
1-3/8
2-3/4
9-5/8
6-29/64
4-3/4
3-5/64
3-29/64
3/8
0.036
5
4-15/16
070431
P4B-S2-415LE
Expansion Type
Labyrinth Seal
6-29/32
18-5/8
5-3/8
15
16
2-3/4
7/8
1-1/2
3
11-1/8
7-29/64
5-1/2
3-17/64
3-41/64
3/8
0.036
5-27/32
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處