您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
ISN Plummer Blocks with Trident Seals Inch Bore - ISN Pillow Block (inch)
Baldor Reliance
Dodge
Bearings
ISN
Powered by
CAD模型選擇
{baldor/dodge/bearings/isn/p2b_isn_inch_asmtab.prj},{NB=747948},{SERIES=515},{SS=2-7/16},{SEALTYPE=R},{TYPE=F},{PN1=747948},{PN2=747952},{PN3=},{PN4=},{DESCRIPTIONS=P2B515-ISN-207},{SS1=2.4375},{A=88.9},{A1=88.9},{B=280.1},{B1=280.1},{C=80.1},{C1=80.1},{DMIN=215.0},{DMIN1=215.0},{DMAX=236.0},{DMAX1=236.0},{F=M16},{F1=16},{G=28.5},{G1=28.5},{H=30},{H1=30.00},{JJ=156.0},{J=156.0},{L=106.7},{L1=106.70},{M=80},{M1=80.000000},{R=31.4},{R1=31.400000},{S=57.5},{S1=57.500000},{X=7.0},{X1=7.000000},{Y=0.640},{Z=88.1},{Z1=88.10},{CS=0},{NDM=0.0000},{KDM=0.0000},{ST1=1},{PPATH=p2b_isn_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
X
Total Expansion
[mm]
Y
[mm]
Z
[mm]
747900
507
1-1/8
P2B507-ISN-102FR
66.7
184.9
52.0
145.0
155.0
M12
20.0
22
100.9
67.6
50
22.6
44.1
4.0
0.510
45.7
747901
507
1-3/16
P2B507-ISN-103FR
66.7
184.9
52.0
145.0
155.0
M12
20.0
22
100.9
67.6
50
22.6
44.1
4.0
0.510
45.7
747908
508
1-1/4
P2B508-ISN-104FR
66.7
205.9
60.2
150.0
174.6
M12
27.3
25
110.8
67.6
60
22.6
44.1
4.0
0.510
45.7
747909
508
1-3/8
P2B508-ISN-106FR
66.7
205.9
60.2
150.0
174.6
M12
27.3
25
110.8
67.6
60
22.6
44.1
4.0
0.510
45.7
747916
509
1-7/16
P2B509-ISN-107FR
71.4
206.3
60.2
155.0
174.6
M12
24.8
25
114.0
74.7
60
20.6
50.8
6.5
0.510
52.8
747917
509
1-1/2
P2B509-ISN-108FR
71.4
206.3
60.2
155.0
174.6
M12
24.8
25
114.0
74.7
60
20.6
50.8
6.5
0.510
52.8
747924
510
1-11/16
P2B510-ISN-111FR
72.6
204.9
60.2
160.0
175.0
M12
22.5
25
113.8
81.0
60
21.8
50.8
6.5
0.510
58.4
747925
510
1-3/4
P2B510-ISN-112FR
72.6
204.9
60.2
160.0
175.0
M12
22.5
25
113.8
81.0
60
21.8
50.8
6.5
0.510
58.4
747932
511
1-15/16
P2B511-ISN-115FR
72.6
253.9
70.2
190.0
215.9
M16
31.0
28
124.5
81.0
70
21.8
50.8
6.5
0.510
58.4
747933
511
2
P2B511-ISN-200FR
72.6
253.9
70.2
190.0
215.9
M16
31.0
28
124.5
81.0
70
21.8
50.8
6.5
0.510
58.4
748012
512
2-1/8
P2B512-ISN-202FR
77.0
253.9
69.9
190.0
216.0
M16
31.0
30
130.3
87.1
70
23.0
54.0
6.5
0.640
66.0
747940
513
2-3/16
P2B513-ISN-203FR
86.9
274.9
80.2
205.0
235.0
M16
33.0
30
152.4
96.5
80
30.6
56.3
7.0
0.640
74.7
747941
513
2-1/4
P2B513-ISN-204FR
86.9
274.9
80.2
205.0
235.0
M16
33.0
30
152.4
96.5
80
30.6
56.3
7.0
0.640
74.7
747948
515
2-7/16
P2B515-ISN-207FR
88.9
280.1
80.1
215.0
236.0
M16
28.5
30
156.0
106.7
80
31.4
57.5
7.0
0.640
88.1
747949
515
2-1/2
P2B515-ISN-208FR
88.9
280.1
80.1
215.0
236.0
M16
28.5
30
156.0
106.7
80
31.4
57.5
7.0
0.640
88.1
747956
516
2-11/16
P2B516-ISN-211FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747957
516
2-3/4
P2B516-ISN-212FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747964
517
2-15/16
P2B517-ISN-215FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747965
517
3
P2B517-ISN-300FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747972
518
3-3/16
P2B518-ISN-303FR
106.0
345.3
100.3
270.0
293.7
M20
34.0
35
196.7
124.7
100
37.7
68.3
7.0
0.640
102.9
747973
518
3-1/4
P2B518-ISN-304FR
106.0
345.3
100.3
270.0
293.7
M20
34.0
35
196.7
124.7
100
37.7
68.3
7.0
0.640
102.9
747980
520
3-7/16
P2B520-ISN-307FR
119.5
379.8
110.2
292.8
327.0
M24
43.1
40
218.3
138.7
112
41.7
77.8
8.0
0.640
114.3
747981
520
3-1/2
P2B520-ISN-308FR
119.5
379.8
110.2
292.8
327.0
M24
43.1
40
218.3
138.7
112
41.7
77.8
8.0
0.640
114.3
747988
522
3-15/16
P2B522-ISN-315FR
119.5
410.0
120.0
314.4
356.0
M24
46.8
45
239.0
138.7
125
41.7
77.8
8.0
0.640
114.3
747989
522
4
P2B522-ISN-400FR
119.5
410.0
120.0
314.4
356.0
M24
46.8
45
239.0
138.7
125
41.7
77.8
8.0
0.640
114.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處