您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
可提供的產品目錄語言:
English
English
S-2000 Wide Slot Take-Up Trident Seal - S-2000 Wide Slot Take-Up Bearing -Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/wstu_s2_hci_asmtab.prj},{NB=070774},{SS=4-15/16},{SS1=4.937500},{PN=070774},{DESCRIPTION=WSTU-S2-415R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=6-29/32},{A1=6.9062500},{B=15-5/8},{B1=15.6250000},{C=2-1/16},{C1=2.0625000},{D=9},{D1=9.0000000},{E=10-5/16},{E1=10.3125000},{F=2-3/8},{F1=2.3750000},{G=2-1/2},{G1=2.5000000},{H=2-1/2},{H1=2.5000000},{J=7},{J1=7.000000},{K=3-3/4},{K1=3.750000},{L=7-29/64},{L1=7.4531250},{M=10-1/4},{M1=10.250000},{N=11-1/4},{N1=11.250000},{R=5-47/64},{R1=5.734375},{S=3-41/64},{S1=3.640625},{T=4-3/16},{T1=4.187500},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=wstu_s2_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
1-3/8
070752
WSTU-S2-106R
Non-Expansion Type
Contact Seal
2-17/32
5-1/16
17/32
2-3/4
3-3/16
7/8
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
2-47/64
1-45/64
2-1/16
3/16
0.020
1-51/64
1-7/16
070753
WSTU-S2-107R
Non-Expansion Type
Contact Seal
2-17/32
5-1/16
17/32
2-3/4
3-3/16
7/8
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
2-47/64
1-45/64
2-1/16
3/16
0.020
1-51/64
1-1/2
070754
WSTU-S2-108R
Non-Expansion Type
Contact Seal
2-17/32
5-1/16
17/32
2-3/4
3-3/16
7/8
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
2-47/64
1-45/64
2-1/16
3/16
0.020
1-51/64
1-11/16
070756
WSTU-S2-111R
Non-Expansion Type
Contact Seal
2-43/64
5-15/16
11/16
3-1/8
3-13/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-3/16
4
4-3/4
2-53/64
1-13/16
2-1/32
1/4
0.020
2-5/64
1-3/4
070757
WSTU-S2-112R
Non-Expansion Type
Contact Seal
2-43/64
5-15/16
11/16
3-1/8
3-13/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-3/16
4
4-3/4
2-53/64
1-13/16
2-1/32
1/4
0.020
2-5/64
1-15/16
070758
WSTU-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
6-3/16
11/16
3-5/8
3-15/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-7/16
4
4-3/4
2-15/16
1-15/16
2
1/4
0.020
2-19/64
2
070759
WSTU-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
6-3/16
11/16
3-5/8
3-15/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-7/16
4
4-3/4
2-15/16
1-15/16
2
1/4
0.020
2-19/64
2-3/16
070760
WSTU-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
7-1/16
13/16
3-5/8
4-5/8
1-3/8
15/16
1-1/4
3-7/8
2-1/4
3-3/4
4-1/2
5-1/4
3-3/32
1-63/64
2-7/32
1/4
0.025
2-19/32
2-7/16
070762
WSTU-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
7-11/16
1-1/16
4-3/8
5
1-3/8
1-1/16
1-1/4
4-1/4
2-1/2
4-1/16
5-1/8
5-7/8
3-13/64
2
2-7/16
1/4
0.025
2-15/16
2-11/16
070764
WSTU-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
8-7/8
1-13/16
4-1/2
5-3/4
1-5/8
1-1/8
1-1/2
4-7/8
2-3/4
4-45/64
5-15/16
6-11/16
3-3/4
2-13/32
2-11/16
1/4
0.025
3-15/32
2-15/16
070765
WSTU-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
8-7/8
1-13/16
4-1/2
5-3/4
1-5/8
1-1/8
1-1/2
4-7/8
2-3/4
4-45/64
5-15/16
6-11/16
3-3/4
2-13/32
2-11/16
1/4
0.025
3-15/32
3
070766
WSTU-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
8-7/8
1-13/16
4-1/2
5-3/4
1-5/8
1-1/8
1-1/2
4-7/8
2-3/4
4-45/64
5-15/16
6-11/16
3-3/4
2-13/32
2-11/16
1/4
0.025
3-15/32
3-7/16
070768
WSTU-S2-307R
Non-Expansion Type
Contact Seal
4
10-1/16
1-13/16
5-1/2
6-3/8
1-7/8
1-1/16
1-5/8
5-1/8
2-7/8
5-1/2
6-13/16
7-13/16
4-3/64
2-33/64
3-1/16
1/4
0.025
4-3/64
3-15/16
070770
WSTU-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
12-9/16
2-1/16
7
8-3/8
2-1/8
2-1/16
2-1/8
6
3-3/8
6
8-5/8
9-7/16
4-37/64
2-55/64
3-7/16
5/16
0.025
4-1/2
4-7/16
070772
WSTU-S2-407R
Non-Expansion Type
Contact Seal
6-17/32
13-3/8
2-1/16
7
8-3/4
2-1/8
2
2-1/8
6-3/8
3-3/8
6-29/64
9-1/2
10-3/8
5-11/32
3-15/32
3-3/4
3/8
0.036
5
4-15/16
070774
WSTU-S2-415R
Non-Expansion Type
Contact Seal
6-29/32
15-5/8
2-1/16
9
10-5/16
2-3/8
2-1/2
2-1/2
7
3-3/4
7-29/64
10-1/4
11-1/4
5-47/64
3-41/64
4-3/16
3/8
0.036
5-27/32
1-3/8
070779
WSTU-S2-106RE
Expansion Type
Contact Seal
2-17/32
5-1/16
17/32
2-3/4
3-3/16
7/8
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
2-47/64
1-45/64
2-1/16
3/16
0.020
1-51/64
1-7/16
070780
WSTU-S2-107RE
Expansion Type
Contact Seal
2-17/32
5-1/16
17/32
2-3/4
3-3/16
7/8
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
2-47/64
1-45/64
2-1/16
3/16
0.020
1-51/64
1-1/2
070781
WSTU-S2-108RE
Expansion Type
Contact Seal
2-17/32
5-1/16
17/32
2-3/4
3-3/16
7/8
11/16
5/8
2-7/16
1-7/16
2-3/4
3-1/2
4-1/8
2-47/64
1-45/64
2-1/16
3/16
0.020
1-51/64
1-11/16
070783
WSTU-S2-111RE
Expansion Type
Contact Seal
2-43/64
5-15/16
11/16
3-1/8
3-13/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-3/16
4
4-3/4
2-53/64
1-13/16
2-1/32
1/4
0.020
2-5/64
1-3/4
070784
WSTU-S2-112RE
Expansion Type
Contact Seal
2-43/64
5-15/16
11/16
3-1/8
3-13/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-3/16
4
4-3/4
2-53/64
1-13/16
2-1/32
1/4
0.020
2-5/64
1-15/16
070785
WSTU-S2-115RE
Expansion Type
Contact Seal
2-27/32
6-3/16
11/16
3-5/8
3-15/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-7/16
4
4-3/4
2-15/16
1-15/16
2
1/4
0.020
2-19/64
2
070786
WSTU-S2-200RE
Expansion Type
Contact Seal
2-27/32
6-3/16
11/16
3-5/8
3-15/16
1-1/8
15/16
3/4
3-5/16
1-15/16
3-7/16
4
4-3/4
2-15/16
1-15/16
2
1/4
0.020
2-19/64
2-3/16
070787
WSTU-S2-203RE
Expansion Type
Contact Seal
2-15/16
7-1/16
13/16
3-5/8
4-5/8
1-3/8
15/16
1-1/4
3-7/8
2-1/4
3-3/4
4-1/2
5-1/4
3-3/32
1-63/64
2-7/32
1/4
0.025
2-19/32
2-7/16
070789
WSTU-S2-207RE
Expansion Type
Contact Seal
3-13/64
7-11/16
1-1/16
4-3/8
5
1-3/8
1-1/16
1-1/4
4-1/4
2-1/2
4-1/16
5-1/8
5-7/8
3-13/64
2
2-7/16
1/4
0.025
2-15/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處